Weidmüller IE-SW-VL08 Family certified for use with ABB System 800xA DCS

*
ValueLine unmanaged Full Gigabit Ethernet Switches Features and benefits: - Plug and Play unmanaged Ethernet Switches in a high quality metal housing (IP30)
- Full Gigabit Ethernet on all ports (5 to 8 ports)
- Variants with slots for Gigabit SFP transceivers
- Redundant dual 12/24/48 V DC power inputs
- Relay output warning for power failure and port break alarm
- Adjustable „Broadcast Storm Protection“ by DIP-switch
- Supports jumbo frame transmission (up to 9.6 KB) – adjustable by DIP-Switch
- Transparent transmission of VLAN tagged packets
- Operating temperature range: 0°C to +60 °C (standard models) or -40°C to +75°C (extended temperature models)
- International standards and approvals: CE, FCC, cULus, Class 1 Div.2 / ATEX, DNV/GL
Certified family models:
- IE-SW-VL08-8GT
- IE-SW-VL08T-8GT
- IE-SW-VL08-6GT-2GS
- IE-SW-VL08T-6GT-2GS
*Product description according to vendor