Weidmüller IE-SW-VL09 Family certified for use with ABB System 800xA DCS
*ValueLine unmanaged Fast Ethernet Switches
Features and benefits:
- Plug and Play unmanaged Ethernet Switches in a in a high quality metal housing (IP30)
- 9 ports with 10/100BaseTX and/or 100BaseFX (multi/single mode, SC or ST connector)
- Up to 3 100BaseFX ports with SC multimode connectors
- Redundant dual 24 V DC power inputs
- Relay output warning for power failure and port break alarm
- Adjustable „Broadcast Storm Protection“ by DIP-switch
- Transparent transmission of VLAN tagged packets
- Operating temperature range: 0°C to +60 °C (standard models) or -40°C to +75°C (extended temperature models)
- International standards and approvals: CE, FCC, cULus, Class 1 Div.2 / ATEX, DNV/GL
Certified family models:
*Product description according to vendor