Weidmüller IE-SW-VL16 Family certified for use with ABB System 800xA DCS

*
ValueLine unmanaged Fast Ethernet Switches Features and benefits: - Plug and Play unmanaged Ethernet Switches in a in a high quality metal housing (IP30)
- 16 ports with 10/100BaseTX and/or 100BaseFX (multi/single mode, SC or ST connector)
- Up to 3 100BaseFX ports with SC multimode connectors
- Redundant dual 24 V DC power inputs
- Relay output warning for power failure and port break alarm
- Adjustable „Broadcast Storm Protection“ by DIP-switch
- Transparent transmission of VLAN tagged packets
- Operating temperature range: 0°C to +60 °C (standard models) or -40°C to +75°C (extended temperature models)
- International standards and approvals: CE, FCC, cULus, Class 1 Div.2 / ATEX, DNV/GL
Certified family models:
- IE-SW-VL16-16TX
- IE-SW-VL16T-16TX
- IE-SW-VL16-14TX-2SC
- IE-SW-VL16T-14TX-2SC
- IE-SW-VL16-14TX-2ST
- IE-SW-VL16T-14TX-2ST
*Product description according to vendor