Weidmueller IE-SWx certified for use with ABB System 800xA DCS

Weidmuller logo
*The Value Line from Weidmüller consists of unmanaged and managed switches in a high-quality IP 30 protected metal housing. The equipment can be delivered with Fast Ethernet and Gigabit Ethernet ports. Value Line managed switches support a variety of helpful management functions, such as fast ring redundancy, port-based VLAN, QoS, RMON, bandwidth management, port mirroring and error notification via e-mail or a relay. The ring redundancy can be simply set via the web based management interface, or with a dip switch found on the top of the switch.

• Unmanaged Plug & Play switches in a high-quality metal housing (IP 30)

• Price-conscious middle-range

• Managed switches for the entry into a configurable network infrastructure

• Unmanaged full Gigabit switch with 8 ports

• Approvals: CE, FCC, cULus, Class I Div. 2 / ATEX, DNV / GL

*Product description according to vendor

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language