Phoenix PSI-MOS-PROFIB Media Converter certified for use with ABB 800xA DCS

Phoenix Contact logo

2014-04-01: Important notice
Some models of the Phoenix Media Converters have shown that they do not handle a failure condition correctly - the critical "Fiber-control" feature is missing.

The models that support this feature, and thus are covered by the certificate, are as follows: 

Model, OrderNr, Revision 
PSI-MOS-PROFIB/FO 660 E, 2708290, ≥ 12/220 
PSI-MOS-PROFIB/FO 660 T, 2708287, ≥ 12/220 
PSI-MOS-PROFIB/FO 850 E - 2708274, ≥ 13/220 
PSI-MOS-PROFIB/FO 850 T - 2708261, ≥ 13/220 
PSI-MOS-PROFIB/FO 850 E-SO - 2708711, ≥ 13/220 
PSI-MOS-PROFIB/FO 850 T-SO - 2708614, ≥ 13/220 


*Fiber Optic converters with integrated optical diagnosis, alarm contact, for PROFIBUS up to 12 Mbps.

*Product description according to vendor

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language