Aqeri IPC-7220 workstation certified for use with ABB 800xA DCS

Aqeri Logo_Master

*IPC-7220 is a desktop or wallmount chassis for ATX motherboard. 

Features:

  • ABB Industrial IT certification
  • Supports one front-accessible 5.25" DVD, an additional 5,25" bay and one 3,25" FDD
  • Supports one internal 3,25" HDD
  • Lockable front door prevents unauthorized access
  • Front-accessible USB x 2 interfaces
  • Front LED indicators for fault detection and alarm notification
  • Easy-to-maintain air filters
  • Shock-resistant drive bay
  • Bidirectionally mountable on panel/wall or rack mount by supplied bracket (optional)

*Product description according to vendor

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ