*Experience the evolution of productivity
Power resource-exhausting, graphics-intensive workloads with ease, featuring:
• Dell Precision Optimizer v 2.0, enhances application performance by optimizing settings, for up
• Intel® Xeon® processor E5-1600 v3 product family, including select high-end E5-2600 v3 CPUs, provides the performance and flexibility you need to complete complex tasks quickly
• Manage large data sets with ease, with up to 256GB4,10 of quad-channel 2133MHz DDR4 ECC RDIMM memory
• Choose from a broad selection of new professional grade AMD FirePro™ or NVIDIA® Quadro® graphics
• Optional Micron® P420m10 PCIe SSD drives deliver superb read throughput, combined with exceptional reliability and remarkable power efficiency
• Intel CAS-W storage option enables performance that is near solid state drive speeds at a significantly reduced cost versus a full SSD storage solution
Best-in-class chassis design
• Straightforward, clutter-free interior provides superb air flow, easy access to components for serviceability and modifications, and improved acoustics
• The only mainstream tower workstation family to offer an externally accessible tool-less (lockable) power supply for superior serviceability
• Integrated front and rear aluminum handles for easy deployment and moves
• Room for up to (3) 3.5" or (4) 2.5" tool-less hard drives
• Easy rack mounting via 0U rail shelf kit
*Product description according to vendor