*Overview:
Workstation power-hungry but on a PC budget? The HP Z200 Workstation offers workstation-class productivity with advanced memory, graphics, and storage, plus application certification, next-generation processors, HP SkyRoom, and HP Performance Advisor.
Features:
Maximum productivity
• Choice of Genuine Windows® 7 operating systems.
• Do more every minute with a built-in memory controller and choice of the latest Intel® Core™ i3 and i5 dual-core processors or Intel Xeon® quad-core processors. Boost data integrity and system reliability with DDR3 ECC memory.
Easy access inside and out
• Quickly swap and upgrade components using the tool-free chassis. Enjoy convenient peripheral connectivity from front ports that include FireWire® and USB.
Breadth of graphics choices
• Pick the exact graphics package you need—choose HP integrated graphics or 2D/3D solutions from NVIDIA and ATI.
Real-time collaborative software
• See and share your work across the world with HP SkyRoom visual collaboration software, which combines real-time 3D graphics sharing and high-definition video conferencing.
HP Performance Advisor
• Fine-tune your workstation’s performance and maintain your drivers, operating systems, and applications with this integrated, HP-exclusive software tool.
Energy efficiency and quiet acoustics
• Save energy with ENERGY STAR® 5.0 qualification, 89% efficient power supplies, and HP WattSaver technology, which, when activated, consumes less than 1 watt in off mode
Future-ready expandability
• Grow when you’re ready with expanded PCIe, FireWire, and a whopping 11 USB interfaces, plus a range of SATA, eSATA, and storage bays, optional 22-in-1 media card reader, and optional HP Blue Laser optical drive.
*Product description according to vendor