*Overview:
Get the workstation performance and reliability you need without breaking the bank. The surprisingly affordable and expandable HP Z210 CMT Workstation delivers a wide choice of next-generation processor architectures, graphics, storage technologies, and HP Performance Advisor software.
Features:
New higher-performance architecture
- 2nd Generation Intel® Core™ i3/i5/i7 processors boost performance over previous generation by 20% or more for many applications. The next generation Intel® Xeon® Processor E3-1200 Family offers even higher performance options.
More affordable 3D graphics - Graphics offerings include second-generation Intel HD graphics or 2D and 3D solutions from AMD and NVIDIA. The new Intel HD graphics P3000 makes entry 3D professional graphics more affordable than ever.
Business-critical, professional-class technology - Up to 32 GB DDR3 ECC memory support and high-speed storage up to 4.5 TB are built to last. HP Stable & Consistent Offerings will be available for the lifecycles of each workstation. (*with 8 GB DIMMs; estimated availability Q4 2011)
Easy-to-use productivity-boosting software - HP Performance Advisor has an intuitive Windows®-based GUI interface that enables real-time monitoring and management of your workstation settings and drivers to allow for optimal performance and stability.
Highly flexible with future-ready expansion capabilities - A wide array of PCIe Gen2, Firewire, and USB interfaces plus a range of SATA, SAS, and optical storage options give you room to expand at your own pace.
Quiet acoustics and energy smart - Optimize energy consumption with ENERGY STAR® v5 qualification, 90% efficient power and whisper quiet acoustics.
*Product description according to vendor