*Overview:
Our most affordable, no-compromise workstations. The HP Z220 series delivers workstation performance and energy efficiency at prices you’d expect from a desktop PC. You’ll get the power you need with next-generation Intel® Xeon® and Intel® Core™ processors, four integrated USB 3.0 ports, new professional graphics options, and enterprise-class memory technologies. Available as a Convertible Minitower (CMT) or a Small Form Factor (SFF), HP offers the design that fits you best.
Features:
Designed to Fit Your Workspace. Not the Other Way Around.
Choose an expansive Convertible Minitower (CMT) or a compact Small Form Factor (SFF) design that’s 65% smaller—perfect for tight spaces. Either one fits your workspace and your work style.
Highly Affordable. Exceptionally Expandable. Get professional performance and affordable expandability with 7 I/O slots and 6 storage bays. Be confident you have all the power you need to get the job done.
Small Package. Bigger Punch. Run the everyday professional applications you demand in a design 65% smaller than our convertible minitower. Save money. Save space. Expand your possibilities.
High Performance. No Sweat. - Increase performance and reduce energy consumption with next-generation 22nm processors, including the Intel® Xeon® processor E3-1200v2 family (with Intel® HD Graphics P4000 on selected processors) and 3rd-generation Intel® Core™ processors1,2,3
Professional Work Demands Professional Graphics.
- Increase performance with next-generation Intel® HD Graphics. For greater performance choose the latest professional graphics cards from NVIDIA and AMD.
Memory Should Never Hold You Back.
- More possibilities. Boost performance on memory intensive applications with up to 32GB of 1600 MHz DDR3 memory5 and enjoy the confidence of running even sophisticated models without slowing you down. Plus, help protect data integrity and avoid system crashes with available ECC memory configurations.
*Product description according to vendor