*With its revolutionary new architecture and power that will redefine multi-tasking, the HP Z400 Workstation helps you accomplish more with every minute of your time and every dollar of your investment.
Genuine Windows® 7 Professional 64-bit
Genuine Windows® 7 Professional 32-bit
Genuine Windows® 7 Ultimate Edition 64-bit
Red Hat Enterprise Linux WS 5 (drop-in-the-box only)
HP Installer Kit for Linux
(HP Linux Installer Kit includes drivers for both 32-bit & 64-bit OS versions of Red Hat Enterprise Linux WS4 and WS5. Red Hat Enterprise Linux WS5: Software is not loaded on hard drive. URL and software license number for downloading latest version is included in box.)
Work smarter
Run more tasks, processes, and applications simultaneously with a workstation that brings together and optimizes the latest processors, memory, graphics, and storage technologies.
Updated design
With a smart new chassis and quiet acoustics, the HP Z400 showcases HP innovation—inside and out.
Designed with the environment in mind
Minimize power and cooling costs with ENERGY STAR® qualified configurations, 85% efficient power supplies, and HP WattSaver, an HP-developed energy-saving feature that, when activated, helps lower energy consumption in off mode.
Do more every minute
Take on bigger challenges with the new Intel® QuickPath Technology and your choice of the latest dual- or quad-core Intel® Xeon® processors.
Latest graphics
Drive four 3D or six 2D displays with the newest professional graphics options from NVIDIA and ATI.
Simple to service
The tool-less chassis and uncluttered internal design simplify access and service for adding or changing components quickly.
Easy-to-use system diagnostics tool
Quickly capture complete system configuration data and share with IT personnel with HP Vision Field Diagnostics, an easy-to-use system diagnostics tool that runs outside the OS.
*Product description according to vendor