*Expand your power
HP Z440 Workstation
Take your business to the next level of performance, expandability, and no compromise reliability in one complete package. The HP Z440 features a perfect mix of HP Z DNA in a performance workstation with up to 8 discrete processor cores, up to 128 GB of RAM, and multiple storage and PCIe configuration options. Here’s to more power to you with the HP Z440 Workstation.
Get the job done fast.
Cross items off your to-do list fast. Achieve massive computational performance with a single processor personal workstation delivering support for up to 8 cores of processing power with Intel® Xeon® processors. Add in powerful graphics from NVIDIA® or AMD, support for up to 8 displays, lightning-fast data transfers using Thunderbolt™ 2 technology, game changing speed with the HP Z Turbo Drive, and HP Remote Graphics Software and you get a world-class workstation experience that never slows you down.
Customize it to grow with you.
When your job requires more, HP makes it easy. The HP Z440 Workstation, with its sleek 4U form factor, tool-less design, and built in handles makes it simple to expand even in a racked data center environment. Easily configure memory, storage, graphics, and more to suit your needs today and in the future. And you’ll never run out of juice with a choice of two power supply options including a 525W option and a 700W option with two power cables for high-power professional graphics.
A chassis that meets any challenge.
The tool-free chassis of the HP Z440 boasts low acoustics, single integrated Gb Ethernet, a front handle, rear ledge, storage bays, and is 4U rack mountable. And with HP’s no compromise reliability featuring a standard 3/3/3 limited warranty as well as a long life cycle you can protect your investment and make downtime a thing of the past.
*Product description according to vendor