S200 I/O for Satt

S200 I/O for Satt, used with SattLine Series 200 and CPU80, SattCon 200 and Advant Controller 250, a complete range for various process applications.

Bus compatible with the series S200C units, the S200 I/O's can be mixed with them in any order on the same DIN rail. The units in the I/O system are intended for use in industrial environment and they fulfil the EMC directive 89/336/EEC. They may be mounted centrally at the Central System or remotely and interconnected to the controller via various field buses.

Configuration of the I/O units' functions and measuring ranges is performed using the system software. LEDs are located on the front indicating the signal status. It is possible to remove/insert the units under system power on. Power for the internal logic is provided on the serial bus via the adapter for the I/O system. 

The inputs and outputs are filtered and galvanically isolated by optocouplers. SattCon 200, Advant Controller 250, SattLine 200 Series and CPU80 uses the units of S200 to varying extents, in various combinations.

Upgrade
Secure the SattLine installations for the future via stepwise upgrade of SattLine Series 200 controllers to the actively supported SattLine CPU80 controller and new communication modules.
Stepwise upgrade the S200 I/O to the S800 I/O.

Evolve
ABB has conversion tools available to evolve SattLine to System 800xA, with proven use in several large plants.
When evolving to a system to System 800xA, the S200 I/O modules can be kept. 

Are you looking for support or purchase information?

Overview
Application

The S200 I/O system features:

  • Replacement under system power
  • CE and UL approvement
  • Software configurable function
  • Mechanical coding for safe replacement
  • Safety function on outputs in remote configuration
  • Variety of termination options
  • The same I/O units in central andremote configurations
  • Compatible with I/O 200C

 

S200 I/O Assortment
200-IB16 Digital, 16 inputs, 24 VDC, incl. 500 Hz counter.
200-IB10*OB6 Digital, 10 inputs / 6 outputs, 24 VDC, 2A/channel, 10A tot.
200-IA8 Digital, 8 inputs, 110 VAC.
200-IE8 Analogue, 8 inputs, 0/4-20 mA, 0/2-10 VDC, ±10V, 12-bit resol.
200-IE4*OE2 Analogue, 4 inputs / 2 outputs, as above.
200-IP2 Pulse counter, 2 inputs, -100 kHz, configuration during operation
200-IP4 Frequency counter, 4 channels of each 2 inputs, -100 kHz, 2 pcs 16-bit alt. 1 pc 32 bit.
200-IR8 Analogue, 8 inputs, 3w-RTD (Pt100, Pt200, Pt1000), 16-bit resol
200-IR8R Analogue, 8 inputs, 4w-RTD (Pt100, Pt200, Pt1000), 16-bit resol. Requires 200-TB3T
200-IT8 Analogue, 8 inputs, Thermo element, 24 VDC, req. 200-TB3T.
200-OA8 Digital, 8 outputs, 110 VAC. 200-OB16 Digital, 16 outputs, 24 VDC, 0.5A/channel, 8A tot.
200-OB8EP Digital, 8 outputs, 24 VDC, 2A/channel, short circuit proof.
200-OE4 Analogue, 4 outputs, 0/4-20 mA, 0/2-10 VDC, ±10V.
200-OW8 Relay, 8 outputs.
200-DUTB Dummy unit for empty I/O-position

Support and maintain your system

Loading documents