HPE ProLiant DL20 Gen 10 System Symphony Plus Servers

 

Value Rack Model

 

This model can be used only for small/medium systems for which the maximum range of tags is within 5,000 - 10,000 and it can be installed in an 800mm cabinet without Cable Management Arm.

 

Certified for releases of Symphony Plus from S+ Op. 2.1.2 & S+ Eng. 2.1 until S+ Op. 3.2 & S+ Eng 2.2


Specifications

 

Vendor name

HPE
ModelProLiant DL20 Gen 10+
OSWindows Server 2016
Format1U
CPUE-2124
CPU Cores4
CPU Speed3.3 GHz
CPU HyperthreadingYes
Memory16 GB
Disk2x 1 TB SAS 12G Midline 7.2K SFF (2.5in) (RAID1)
Graphic Outputs -
NetworkEthernet 1Gb 2-port 332T Adapter
Power500 W Hot Plug
Warranty60 months
SupportFoundations Care NBD + Foundation Care 24*7
End of Sale -

HPE ProLiant DL20 Gen 10 System S+ Value server on Windows Server 2016

 

 

 

NOTE
Please, consider that all the specifications are set as default configurations. You can modify all the settings (e.g. adding RAM or NICs) directly on the supplier web sites.
Clicking on the link below to connect to the supplier website, insert your credentials and search for the model you are looking for. Finally, customize the solution accordingly to your needs.

 

Links and Documents

Select region / language