Virtual Machine Host Model
PowerEdge R640XL is the selected machine for VMHost application.
It is a premium machine that can be used for virtualization purposes
RAID configurations are limited to provide the correct support to virtualization environment
The machine is used in this way: each VM has been inserted per RAID container or physical HDD or for virtual drive.
Certified for releases of Symphony Plus from S+ Op. 2.1.2 & S+ Eng. 2.1 until S+ Op. 3.2 & S+ Eng 2.2
Specifications
Vendor name | Dell |
Model | PowerEdge R640XL |
OS | Without OS or Windows Server 2016 |
Format | 1U |
CPU | Xeon Gold 6134 |
CPU Cores | 8 |
CPU Speed | 3.2 GHz |
CPU Hyperthreading | Yes |
Memory | 64 GB |
Disk | 8x 1 TB Enterprise NLSAS |
Graphic Outputs | - |
Network | Dual 1GE ports + Dual 10 GE ports (Broadcom) |
Power | 750 W Hot Plug |
Warranty | 39 months |
Support | ABB Support Suite, Next Business day On-Site |
End of Sale | - |