Virtual Machine Host Model
It is a premium machine that can be used for virtualization purposes
RAID configurations are limited to provide the correct support to virtualization environment
The machine is used in this way: each VM has been inserted per RAID container or physical HDD or for virtual drive
Certified for releases of Symphony Plus from S+ Op. 2.1.2 & S+ Eng. 2.1 until S+ Op. 3.2 & S+
Specifications
| Vendor name | HPE |
| Model | ProLiant DL380 Gen 10 |
| OS | Without OS |
| Format | 2U |
| CPU | Xeon-G 6134 |
| CPU Cores | 8 |
| CPU Speed | 3.2 GHz |
| CPU Hyperthreading | Yes |
| Memory | 16 GB |
| Disk | 8x 1 TB SAS 7.2K SFF SC DS HDD (RAID1) |
| Graphic Outputs | - |
| Network | Ethernet 1Gb 4-port 331T Adapter |
| Power | 500 W Hot Plug |
| Warranty | 60 months |
| Support | Foundations Care NBD + Foundation Care 24*7 |
| End of Sale | - |