HPE ProLiant DL360 Gen 10 System Symphony Plus Servers

 

Mainstream Rack Model

 

This model is suitable for all system sizes and applications.

 

Certified for releases of Symphony Plus from S+ Op. 2.1.2 & S+ Eng. 2.1 until S+ Op. 3.2 & S+ Eng 2.2


Specifications

 

Vendor name

HPE
ModelProLiant DL360 Gen 10
OSWindows Server 2016
Format1U
CPUXeon Silver 4114
CPU Cores10
CPU Speed2.2 GHz
CPU HyperthreadingYes
Memory16 GB
Disk2x 1 TB SAS 7.2K SFF SC DS HDD (RAID1)
Graphic Outputs -
NetworkEthernet 1Gb 4-port 331T Adapter
Power500 W Hot Plug
Warranty60 months
SupportFoundations Care NBD + Foundation Care 24*7
End of Sale -

 

hpe-proliant-dl360-gen-10

 

NOTE
Please, consider that all the specifications are set as default configurations. You can modify all the settings (e.g. adding RAM or NICs) directly on the supplier web sites.
Clicking on the link below to connect to the supplier website, insert your credentials and search for the model you are looking for. Finally, customize the solution accordingly to your needs.

 

Links and Documents

Select region / language