Dell PowerEdge T440 System Symphony Plus Servers

 

Mainstream Tower Model

 

This model is suitable for all system sizes and applications

 

Certified for releases of Symphony Plus from S+ Op. 2.1.2 & S+ Eng. 2.1 until S+ Op. 3.2 & S+ Eng 2.2


Specifications

 

Vendor name

Dell
ModelPowerEdge T440
OSWindows Server 2016
FormatTower
CPUXeon Silver 4114
CPU Cores10
CPU Speed2.2 GHz
CPU HyperthreadingYes
Memory16 GB
Disk2x 1 TB Enterprise NLSAS (RAID1)
Graphic Outputs -
NetworkDual 1GE ports (Broadcom 5720)
Power495 W Hot Plug
Warranty39 months
SupportABB Support Suite, Next Business day On-Site
End of Sale -
Dell PowerEdge T440 450x450

 

NOTE
Please, consider that all the specifications are set as default configurations. You can modify all the settings (e.g. adding RAM or NICs) directly on the supplier web sites.
Clicking on the link below to connect to the supplier website, insert your credentials and search for the model you are looking for. Finally, customize the solution accordingly to your needs.

 

Links and Documents

Select region / language