Engineering workplace

Easy and intuitive navigation

The Engineering Workplace is a single workplace for all engineering tasks as example:
  • Graphic display configuration
  • Control application design
  • Safety application design
  • Control system configuration
  • Field device and instrumentation configuration
  • Control System and field device maintenance
  • Trend and history configuration
  • Integration with CAE tools as Intergraph SmartPlant® Instrumentation

Aspect Objects approach

Through the use of patented Aspect Object technology, System 800xA provides tight integration of plant devices and applications. System 800xA’s platform provides a common portal to all system information required to install, operate, and maintain the system.

800xA Engineering, is designed to facilitate one-time data entry for all areas within the automation system, from field devices to asset optimization, while ensuring built-in data consistency. Providing a single source of accurate and real-time plant information results in maximum engineering performance, quality, and reliability. This integrated environment results in fewer startup delays, reduced maintenance costs, and more effective engineering practices.

CMMS

Are you looking for support or purchase information?

Easy navigation and consistent data

The single, intuitive user interface brings together all plant information allowing for:

  • Easy navigation via context menus
  • One-time data entry

Providing single source of accurate and current plant information results in:

  • Maximum engineering performance
  • Better quality
  • High reliability

Integrated Engineering Workplace

The engineering environment with single point of access for all system information provides the following benefits:

  • Consistent information through one-time data entry and object-oriented design
  • All types of relevant information can be accessed via right mouse click
  • Easy and intuitive navigation throughout the entire project
Loading documents
Select region / language