800xA Graphics Builder

Graphics Builder includes a rich collection of tools and features for ABB Ability™ System 800xA®, helping users create efficient and visually appealing graphics with ease.

The Graphics Builder with its intuitive user interface provides:
  • Easy-to-use expression editor
  • True vector graphics enables scaling while keeping the correct resolution
  • Copy and paste for full graphics and parts of it with powerful find and replace especially for data references
  • Copy of expressions or part of expressions to re-use graphic building blocks
  • Extended support of Grouping, Zoom, Rotate, Alignment, Mirror, Undo
  • Design and Live Mode (showing real data)
  • Test mode where input signals can be set without affecting the real process value
engineering-builder

Are you looking for support or purchase information?

Graphics Editor

Graphics Editor is a fast and effective tool to create graphic displays.
  • State of the art editor providing functions such as undo, drag and drop, find, replace, zoom, docking windows, toolbars, etc.
  • Comprehensive graphic symbol library
  • ​Out of the box predefined graphic elements delivered with function block and control module types
  • ​Full-vector graphics now allow distortion-free scaling with maintained resolution
  • ​Scalable and parametrizable graphic symbols allow efficient adjustments as orientation
  • ​Intuitive and easy to use expression editor
  • ​Display documentation tools for keeping a record of all engineered graphics
  • ​The solution library allows to store and retrieve reusable solutions with drag and drop
  • ​Migration tools for ABB and other vendors' displays
​

Extensive symbol library

Creating an accurate pictorial representation of the process in graphics is easy using the extensive symbol library. The components are also used to provide user control access for different actions, such as starting a pump sequence or lowering the setpoint of a flow controller. Hyperlinks to other graphics and objects can be defined within graphics.

The symbol library includes:

  • Support of current Factory Symbol Library
  • Display elements like elevator, rolling figures, conveyor, scrolling text display
  • Trend displays with time and data value
  • Pie charts symbol library

Improved Graphics Engineering

  • New intuitive user interface
  • New improved expression editor
  • ​True vector graphics enables scaling while keeping the correct resolution
  • ​Design and Live Mode (showing real data)
  • ​Test mode where input signals can be manipulated without affecting the real process value
  • ​Extended support of Grouping, Zoom, Rotate, Alignment, Mirror, Undo.......

Learn more

Loading documents
Select region / language