The Panel 800 family

A Range of user-friendly, intuitive and ergonomic operator panels for process automation systems

The Panel 800 version 6.2 family comprises of user-friendly, intuitive and ergonomic operator panels that combine slim, space-saving dimensions with a comprehensive range of advanced functions. Panel 800 Version 6 comprises of Standard, black and rugged panels that boast of more interfacing options, speed and brilliant displays.

Designed to make process automation easy, all panels are equipped with advanced functionality for process and equipment control, maneuvered by touching the LCD display. Combined with market-leading performance and stunning graphical ability, Panel 800 erodes the line between ordinary Operator Panels and PC-based HMIs. All panels are configured using ABB’s Panel Builder tool that contains all basic functions needed in an application. The functions are tested and developed with customer needs and preferences in focus.

Easy to use
A fully deployable HMI with comprehensive and integrated templates and libraries for every conceivable process. The Panel Builder tool, with familiar Microsoft® Windows® environment along with multiple language support results in remarkably quick, easy and efficient engineering.

State-of-the-arts graphics
Vector-based, high-resolution graphics in TFL/LED display, with icon-based interface navigation and control.

Robust and reliable technology
Panel 800 is constructed in a strong yet lightweight die-cast, powder-coated aluminum housing.  IP65/IP66 front casing withstands wet, dusty and demanding environments. Operating temperatures ranging between -30oC to 70oC with maximum 95% humidity.

Truly open platform
Built on open architecture and technologies that accompany the .NET framework, these panels are capable of multi-brand controller connectivity. A multitude of connection options are available for local communication, expansion, remote access and more.

Click here to learn more about Panel 800 features and benefits.

Choose the right hardware

For up to date technical data on panels, comparisons, and to generate data sheets, please visit the Compact Product Suite Hardware Selector:

COMPACT HARDWARE SELECTOR

Are you looking for support or purchase information?

Our offering

Our services

Loading documents
Select region / language