Supermicro SYS-531A-I

System 800xA Power Workstation

To be used when combining client and server functionalities, for very small environment or special cases for System 800xA. 

It comes with a prebuild Windows 11 loT Enterprise LTSC 2024 image and It is preconfigured and prepared for the 800xA installation.

Tested for

7.0 with Windows 11 loT Enterprise LTSC 2024

 

Specifications

 

Vendor NameSupermicro
ModelSYS-531A-I
FormatMid-Tower
CPUIntel Xeon w3-2535
CPU Cores10
CPU Speed3.5 GHz
Memory16 GB
Storage1x 480 GB
Graphic CardNVIDIA A400
Number of Displays4x mDP @ 2560x1440
Network2x 1Gb
Power Supply1200W
BIOS version2.6
Warranty3 Years
SupportNBD On-Site
End of LifeTBC
ABB Identity Number7PAA025647
workstation

 

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language