Advantech DS-085

System 800xA Silent Workstation

To be used for environment where is not possible to use active cooling for System 800xA.

It comes with a prebuild Windows 10 Enterprise 2021 loT LTSC image and It is preconfigured and prepared for the 800xA installation. 

Tested and certified for

6.1.1.1 with Windows 10 loT Enterprise 2021 LTSC
6.2 with Windows 10 loT Enterprise 2021 LTSC

 

Specifications

 


Vendor NameAdvantech
ModelDS-085
FormatMini
CPUIntel Core i5-1145G7E
CPU Cores4
CPU Speed2.6 GHz
Memory8 GB
Storage1x 256 GB
Graphic CardIntel Iris Xe Graphics (Internal)
Number of Displays4x HDMI @ 2560x1440
Network2x 1Gb
Power Supply65W adapter
BIOS Version5.19
Warranty2 Years
SupportReturn to Base
End of LifeTBC
ABB Identity Number7PAA007838
advantech_DS_085

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language