CANopen

CANopen is a popular industrial communication network originally designed for motion-oriented machine control networks, such as handling systems. It supports both cyclic and acyclic event driven communication. This makes it possible to reduce the bus load to a minimum and maintain short reaction times.

Our offering includes different CANopen fieldbus adapters depending on the drive type:

  • FCAN-01 is compatible with ACS580, ACS480, ACS380, ACS355, ACSM1, ACS850, ACQ810 and ACS880 drives
  • RCAN-01 is compatible with ACS550, ACH550 and ACS800 drives

 

Adapters