ControlNet

The ControlNet network is an open control network that meets the demands of real-time, high-throughput applications. ControlNet supports controller to controller interlocking and real-time control of I/O, drives and valves. It also provides control networking in discrete and process applications including high-availability applications. 

Our offering includes different ControlNet fieldbus adapters depending on the drive type: 

  • FCNA-01 is compatible with ACS580, ACS480, ACS380, ACS355, ACSM1 and ACS880 drives
  • RCNA-01 is compatible with ACS550, ACH550 and ACS800 drives

Adapters