DeviceNet

DeviceNet is a popular network for time-critical applications. It offers robust, efficient data handling since it is based on a Produce/Consume model. DeviceNet uses CAN (Controller Area Network) as the backbone technology and defines an application layer to cover a range of device profiles.

Our offering includes different DeviceNet fieldbus adapters depending on the drive type:

  • FDNA-01 is compatible with ACS580, ACS480, ACS380, ACH580, ACH480, ACQ580, ACS880, ACS355 and ACSM1 drives.
  • RDNA-01 is compatible with ACS550, ACH550 and ACS800 drives

Adapters