EtherCAT

EtherCAT is a real-time Ethernet Master/Slave fieldbus system. The EtherCAT slave devices read the data addressed to them while the telegram passes through the device enabling fast real-time communication. The telegrams are only delayed by a few nanoseconds. 

Our offering includes different EtherCAT fieldbus adapters depending on the drive type: 

  • FECA-01 is compatible with ACS580, ACS480, ACS380, ACH580, ACH480, ACQ580, ACS355, ACSM1 and ACS880 drives
  • RECA-01 is compatible with ACS550, ACH550 and ACS800 drives

Adapters