Ethernet POWERLINK

Ethernet POWERLINK is a real-time protocol for standard Ethernet. The protocol guarantees transfer of time-critical data in very short cycles with configurable response time. 

Our offering includes different Ethernet POWERLINK fieldbus adapters depending on the drive type: 

  • FEPL-02 is compatible with ACS580, ACS480, ACS380, ACH580, ACH480, ACQ580, ACS355, ACSM1 and ACS880 drives
  • REPL-02 is compatible with ACS550, ACH550 and ACS800 drives

 

Adapters