LonWorks

LonWorks (local operating network) is a networking platform specifically created to address the needs of control applications. It is used for the automation of various functions within buildings such as HVAC, or utilities such as water and wastewater treatment plants. 

Our offering includes different LonWorks fieldbus adapters depending on the drive type: 

  • FLON-01 is compatible with ACH580 and ACH480 drives
  • RLON-01 is compatible with ACS550, ACH550 and ACS800 drives

Adapters