FENA-01 Ethernet adapter module

The F-series FENA-01 is a 1-port Ethernet adapter supporting several communication protocols: PROFINET IO, EtherNet/IP and Modbus TCP. The selection for the protocol is done via a parameter in a drive.

PROFINET

The adapter module supports PROFINET IO DP-V1 communication. With the FENA-01/-11 module, the PROFINET network may employ either the PROFIdrive profile or the ABB Drives profile. In addition, two transparent modes – for 16-bit and 32-bit words respectively – are available.

EtherNet/ IP

The FENA Ethernet adapter acts as an EtherNet/IP server with support for ODVA AC/DC Drive, ABB drives and Transparent profiles. The adapter module supports both explicit messaging where each attribute of a class is set individually and implicit messaging using input and output instances.

Modbus TCP

The adapter module acts as a Modbus TCP server with support for ABB drives and Transparent profiles. Common read/write single and multiple register function codes are supported.

Are you looking for support or purchase information?

Links and downloads

FENA-01 is compatible with

Loading documents