DCS880-A industrial DC drives

Performance for demanding industries

The DCS880-A cabinet built industrial DC converter gives you the customization flexibility to engineer the exact DC solution for your processes. From motoric applications (including regenerating power from motor braking) to non-motoric applications like a DC power supply for hydrogen production, the DCS880-A solutions are designed to provide a very power-dense cabinet to save space.

The wide range of communication options, input and outputs as well as programmability help ensure the drive integrates easily into your process.

Designed both for driving motoric processes and non-motoric processes like electrolysis/hydrogen production, magnets and battery charging applications, the DCS880-A offers a state-of-the-art control to help you use energy more efficiently. Our global service and support network ensures ABB is always close by.

Highlights

  • Cabinet built solution, 80 to 9,800/19,600 ADC, 400 to 1200 VAC
  • Flexible product configuration & various customization possibilities
  • High power configurations including 12 and 24 pulse parallel, serial and sequential

Links and downloads

Focus industries and applications

Loading documents