MNS®-Up integrates tried and tested innovations to eliminate cabling and bulky bolt-ons that waste space. The system comprises:
• ABB Conceptpower DPA 500 uninterruptible power supply (UPS)
• ABB MNS switchgear with Emax 2 circuit breakers
Trusted UPS
The Conceptpower DPA 500 was developed by ABB for data centers and other mission-critical facilities that demand zero downtime. Major international stock exchanges and data centers use Conceptpower DPA 500, the online, double-conversion UPS of choice worldwide.
MNS-Up’s UPS modules use a decentralized parallel architecture. Each module has its own input switch, bypass, UPS and output switch. Each module’s hardware and software operates self-sufficiently.
As a result, each module is isolated from failures anywhere else in the system. Each module can also be removed for maintenance without shutting down the UPS.
Design-verified switchgear
MNS-Up combines the proven MNS switchgear with the space-saving new Emax 2 circuit breaker. With four decades of technical development and 1.5 million MNS systems installed around the world, it is the industry benchmark in operational safety, reliability and quality.