OVR T1-T2 25kA High Energy Surge Protection

The power behind peace of mind

OVR T1-T2-25kA

ABB’s OVR T1-T2 25kA marks our most advanced range of surge protective devices. In fact, this SPD is suitable for installations with prospective short-circuit current of up to 100 kA. Peace of mind has never been so powerful. 

  • OVR T1-T2-T3 25kA, OVR T1-T2 QS 12.5 kA as well as OVR T2 QS, in Imax=80kA, 40kA and OVR T2-T3 QS Imax=20kA in multi-pole versions for all distribution systems TT, TN-C, TN-S, IT and several voltage levels (255/275/350/440 V a.c)
  • Different Iimp, Imax and Ifi protect installations against high transient overvoltages from lightning or switching effect 
  • Installation capabilities on sites with a prospective short-circuit current of up to 100 kA at installation point

Main benefits

Main features

  • Available in singe Phase and Neutral pole
  • Maximum surge current rating for an SPD when subject to direct currents, Iimp=25kA
  • Maximum backup protection fuse, 315A
  • Installation capabilities on sites with a prospective short-circuit current of up to 100kA at installation point
  • Double terminal per pole, V connection possible up to 125A
  • Width, two steps per pole
  • Pluggable cartridges

Applications

Learn more about

Related offering

Products and Documentation

Product browser
Documentation
Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language