WavePro-II

Low voltage copper conductor busway for commercial and industrial applications up to 5000A, 1000V.

ABB’s WavePro-II busway provides a safe, reliable and cost-effective means of distributing electrical power in commercial and industrial applications. 

WavePro-II busway has a copper conductor design with aluminum housing and sandwich structure that provides perfect heat dissipation performance. The low-magnetic material aluminum housing effectively reduces the eddy current hysteresis loss.

Product range

  • Rated operational voltage 1000V, rated current up to 5000A with short circuit capacity up to 100kA.

Key benefits

  • Easy to install saving time and cost 
  • Compact design to reduce electrical distribution footprint 
  • Flexibility in the installation process and simple extension for future expansion

Key features

  • All aluminum housing for reduced losses and heat dissipation
  • Unique error-proof jointing features
  • Up to 5000A, 1000V ratings
  • IP41, IP54 and IP65 are available to suit all indoor applications 
  • Conforms to IEC61439 standards
  • 1000-hour salt fog testing ensures reliable operation in harsh environments
Loading documents