SACE FORMULA

Formula for you. Get quality easily.

The SACE FORMULA IEC range consists of four frames (A0, A1, A2 and A3) which reach up 630A, while the SACE FORMULA UL range consists of two frames, A1 and A2, which reach up to 100A and 250A respectively.

  • Compact and competitive
    Extremely compact dimensions and coordinated depths mean standardized dimensions and savings in distribution boards design
  • Easy to order and to use
    1,2,3, and 4 poles IEC versions up to 630A, no derating up to 50°C and common range of click-in accessories
  • Ready to use
    Fixed thresholds on trip units, pre-cabled version of accessories and FORMULA Link to save time when installing FORMULA IEC

Are you looking for support or purchase information?

Highlights

Discover more

Products and documents browser

Select region / language