Select Language
  • English

Flexible metallic CRGE Conduit Systems

ABB CRGE Conduit Systems provide a practical cable protection system solution for commercial and industrial applications in light industrial facilities, office buildings, commercial spaces and residential structures. High flexibility, PVC coverage and a range of fix and swivel fittings allow to obtain a versatile liquid resistant cable protection in movable and curved application such as power connections of motors, boxes, enclosures, machineries and switchgears. Available in grey and black colours, ABB CRGE Conduit Systems perform perfectly well for internal and external applications, standing a wide range of temperatures.

Main benefits

  • Corrosion resistant
  • High Flexibility

Features

  • PVC Covered
  • Trade sizes from 1/4” to 2 1/2” (10mm to 75mm IEC)
  • IP Rating 54 suitable when used with ABB CRF fittings or ABB CRs fittings

Applications:

  • Light industrial
  • General purpose
  • Suitable for use in commercial and industrial construction
  • Suitable for use in movable and curved applications

Construction / Material / Finish:

  • Galvanised steel core
  • PVC jacket

building_396

Our offering

Select region / language