Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Earth bonds & clamps

Where permanent connections are not appropriate, mechanical clamps offer the ideal solution. These are typically used on smaller scale installations where periodic disconnection for testing is required.

All Furse mechanical clamps are manufactured from high copper content alloy. They have high mechanical strength, excellent corrosion resistance and conductivity.

Our range of earthing clamps are designed for connection of conductors to earth rods, reinforcing bars, steam pipes, handrails etc... Manufactured to offer corrosion resistance, conductivity and mechanical strength, these are essential considerations in an earthing design to ensure an earthing system remains operative for many years.

All Furse earth rod clamps have high strength copper alloy bodies and screws e.g. aluminium bronze, phosphor bronze etc., commercial brass is not used.

Our offering

Contact information

What would you like to do?