Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Aluminium enclosed safety switches and switch-disconnectors
16 to 600 Amperes

.


Universal       Optimized logistics
       ABB offers a complete range of aluminium enclosed switch-disconnectors and
       safety switches from 16 up to 600 Amperes. The range includes 3 and 4 pole
       versions, front or side operated with black or red handles.

Performance       Reliable in extreme conditions
       The enclosures are made of rigid and high quality dye casted aluminium alloy
       for durability in demanding conditions, indoor or outdoor. ABB’s safety switches
       are EMC approved, therefore suitable for environments with electromagnetic                                                       disturbances.

Safety       Safety and protection
       
All the enclosed and safety switches have been tested according to IEC 60947-3                                standard. All the switches starting from 125 A have an arc proof enclosure
       with built-in expander washers and security latches for enhanced safety.
                        The switches from 125 to 600 A include defeatable interlocks and the switch
                        insert has visible contacts. The safety switches are equipped with an auxiliary contact                                         for electrical interlocking, by connecting the switch to a starter or other motor control                                         device.

Are you looking for support or purchase information?

Tools and Support

Related products

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
Location
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
Location
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
Location