The AK600 series offers new possibilities in terms of application areas, flexibility and design. Its product portfolio includes 2 kinds of enclosures – if it's the standard version for DIN-Rails or the media version for Wi-Fi routers. It is mainly designed for residential and small commercial applications. Thanks to its customization options you can turn it into an attractive design feature in your home. For both wall-mounted (AK600) and flush-mounted (UK600) consumer units, the same accessories can be used to reduce stock keeping efforts.
Standard
The AK600 standard enclosure provides 133% additional space in order to facilitate mounting. Up to 5 rows are available and a cable entry slider with integrated terminal bar fixing is provided at the top and bottom of the enclosure.
Media
In the AK600 media enclosure devices like routers find their safe space since they are fixed with device and wire holders. They can be put on a removable modular perforated steel mounting plate.
Standard doors
Media doors
The white (RAL 9016) media doors with blind frames are made of powder-coated sheet steel. You can choose between two versions: One has ventilation slots, the other has a plastic inset specifically for LAN routers.
Design foils
Submit your inquiry and we will contact you
Quickly find an ABB channel partner