The MISTRAL41F series of consumer units provides more space and flexibility to ensure a fast and easy installation of almost any type of electrical distribution system in industrial, commercial and residential environments. To fit the diverse requirements, there is a wide range of solutions such as brick or hollow wall versions, sizes with space for 4 to 72 modules. Everything about the MISTRAL41F series has been designed to make installation easier and to look great anywhere thanks to its unique and elegant design.
Main benefits
- Extractable DIN-Rail frame for a quick and convenient cabling
- Flush installation even in thin walls due to reduced thickness of the base box
- Door opens up to 180° and is reversible
- Halogen free version (GWT 650°C) available
- Now also available as multimedia version
Main features
- IP41, available for brick wall (GWT 650° C) and drywall (GWT 850°) installations
- Box and frontal part can be ordered separately in order to avoid damage while the frontal part would be stored on the construction site
- DIN-Rail frame is adjustable in two different positions to host devices of different depths
- Easy maintenance operations thanks to extractable frontal panels
- A complete range of terminal bars with screws, terminal blocks screw and screwless versions