Junction Boxes

Essential electrical safety components

These junction boxes act as the central hub where multiple wires come together to create circuits. They are essential for ensuring electrical safety, protecting connections from physical damage, moisture, dust, and accidental contact with live parts.

They dramatically reduce the risk of electrical hazards; including short circuits, electrical fires, and electric shocks, while keeping installations clean and orderly. By organizing wiring, they make maintenance and troubleshooting faster and safer, all while helping ensure compliance with electrical standards and regulations.


Are you looking for support or purchase information?

Flex-o-Box

Wire, pipe, or cable can be pushed into the Flex-o-Box multi-function junction box without breaking or cutting the inlet. Stuffing glands can be screwed directly into the flexible entries using their self-tapping threads. Grommets or locknuts are not required. The lid clicks onto the base without the need for screws.

flexobox-klein-installatiemateriaal-aftakdozencb04adeec1f463c09537ff0000433538

Series 55

The Series 55 are multipurpose junction boxes with double insulation. They feature high mechanical strength, excellent dust and water resistance, easy installation, and a wide range of possible applications.


serie55-klein-installatiemateriaal-aftakdozen990badeec1f463c09537ff0000433538

Learn more

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language