Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Interface relays and optocouplers

Integrating power and communication needs

ABB’s interface relays and optocouplers ensure a reliable voltage conversion between process peripherals and higher level control systems. For all sort of machinery, our relays ensure reliable signal switching and provide electrical isolation for your sensitive electronics such as PLCs. The wide variety of pluggable interface relays with standard or logic sockets can be used for switching AC or DC loads. Suitable for extreme environments, ABB’s interface relays offers a range of different coil voltages and plug-in functional modules. Environmental-friendly thanks to cadmium- and lead-free material selection and production (e.g. for ROHS requirements).


Main benefits

  • Safe and reliable voltage conversion
  • Highest contact ratings
  • Pluggable function modules for highest application requirements

Main features

  • Coil voltages from 5 V DC up to 230 V AC
  • Up to 16 A contact ratings
  • Up to 4 output contacts
  • Pluggable function moduls such as RC elements avialable
  • Integrated test button for manual operation
  • Gold plated contacts available for lowest contact resistivity

Are you looking for support or purchase information?

Our offering

Products and documents

Product browser
Documents
Loading documents

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
Location
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
Location
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
Location