Profibus DP FieldBusPlugs

Ready-made PROFIBUS DP fieldbus interface 

The two FieldbusPlugs PDP22 and PDQ22 are the link between the FBP devices (e.g. UMC) and a PROFIBUS DP network

Main benefits

  • Possibility to separate the FieldbusPlug from the device (motor control centers). The bus node stays alive during drawer exchange
  • The bus node stays live during drawer exchange
  • Status LEDs provide information about the bus status and devices attached

Main features

  • Data transfer rate up to 12 Mbit/s.
  • Certified PROFIBUS subscriber
  • Degree of protection: IP65
  • Diagnostic LED
  • A-coded M12 plug
  • Approvals: CE, cUL

 

widgets-jump-question

Products and documents

Products
Documents
Loading documents

News

Select region / language