Compact

All-in-one 


This monolithic design series represents a pragmatical cost-effective and reliable solution. It is created for simplicity and productivity, without compromising on quality. It has an all-in-one practical design, tailored to meet the most common industrial requirements on a push-button switch. The entire functionality is condensed into one unit. 


Main benefits 

  • Reliable and durable design  
  • Ready to install, one device - one code logic 
  • Stock optimization friendly 
     

Main features 

  • Increased reliability with self-cleaning contact
  • Dust and waterproof with high IP protection degree: IP66/IP67/IP69K
  • AC-15 electrical ratings up to 1 A at 230 V
  • Up to 2 contacts
     



Are you looking for support or purchase information?

Products and documents

Related products

  • Contact us

    Submit your inquiry and we will contact you

    Contact us