CP-C.1 power supplies

High-performance power supplies for demanding industrial applications

ABB’s high-performance CP-C.1 power supplies for demanding industrial applications deliver high efficiency, high reliability and innovative functionality. This advanced range of power supplies has an integrated 150 % power reserve and operate at an efficiency of up to 94 %. They come equipped with overheat protection and active power factor correction, combined with a broad AC and DC input range and extensive worldwide approvals. Make CP-C.1 power supplies your preferred choice 
for professional DC applications. ATEX and IECEx approvals are available to be used in hazardous application areas.

 

Main benefits

  • Power reserve and switching of high peak currents help maximize system availability 
  • High efficiency of up to 94 % lowers energy consumption, saving money and space and minimizing heat
  •  Reliable in harsh environments due to application under extreme   temperature conditions
  • Coated PCBA version with ATEX and IECEx approval for usage in potentially explosive atmospheres
  • Additional redundancy unit CP-C.1-A-RU available to establish true redundancy 

Main features

  • Rated output voltage 24 V DC
  • Rated output currents 5 A, 10 A, 20 A
  • Rated output powers 120 W, 240 W, 480 W
  • High efficiency up to 94 %
  • Ambient temperature range during operation -25...+70 °C
  • Extended ambient temperature range during operation -40...+70 °C with coated PCBA version
  • Free convection cooling – no forced ventilator cooling

 

9PAA00000019362_400x400

Are you looking for support or purchase information?

Highlight

Products and documents

Select region / language