CP-D RU, CP-A RUD, CP-A RU

Redundancy modules

ABBs redundancy units are used to establish true redundant redundancy which increases the availability of electrical systems significantly. Depending on the output current and housing of power supply three different version are available:

  • CP-D RU in MDRC housing
  • CP-A RUD for a true redundant setup of two 24 V DC power supplies with a max. output current of 2.5 A per channel
  • CP-C.1-A-RU for a true redundant setup of two 24 V DC power supplies of the CP-C.1 range.

Are you looking for support or purchase information?

Products and documents