Digitalization is not the future-it is already here. The Smart Communication Card enables your devices to connect to cloud-based portals. Using the standard OPC UA protocol, the Smart Communication Card, provides seamless integration of contactors to the cloud via Novolink. In adition, Modbus RTU and Modbus TCP provide connectivity to your devices.
The easy-to-configure Smart Communication Card, is designed to bring a piece of cloud to everyone.
Smart Communication Card is IT-OT device to enable connecting your machines/processes to cloud-based portals and at the same time, perfrom control logic using Note-RED.
cloud

The benefits

Optimum interface

Connect your devices to cloud-based platforms by selecting one of multiple options including MQTT, https and OPC UA.

Safety and Protection

Keep your digitally conneted systems secure and safe against any Cyber threat as Smart Communication Card provides cyber security functions as buil-in feature.

Space Saving


Optimize your panel size with space optimized Smart Communication Card.

Speed up your project

Speed up your project with user-friendly web based tool to configure and commission the Smart Communication Card.

Easy to install

With optimized numbers of wiring connection and installation method, install your Smart Communication Card.

Service and training

Cut installation time up to 60%. There's no need to learn every possible adjustment and it's effects on your system-ABB's trained experts support your business and answers your technical questions promptly.

Segments & Users

SCC Custom website
Segments

🔴 Machine builders
🔴 Water and wastewater
🔴 Electrical installations monitoring systems
🔴Temperature monitoring systems

Users

🔴 Electrical panel builders
🔴 System integrators
🔴 OEMs /Machine builders
🔴 EPCs and plant operators

Documents browser

Documents highlights

ABB engineer

Need dedicated support on your project?

Our solution bundles provide a comprehensive selection of what we can offer. However, we understand that each project is unique and requires a personalized approach. Hence, our experts are always available to work with you to create custom solutions that meet your exact specifications.
Contact us, and we'll be in touch with you soon!

ABB engineer
Select region / language