Lite Panel Pro

ABB Lite Panel Pro is the state of the art in monitoring, offering a versatile switchboard HMI with a large touchscreen display and an intuitive interface.

Whether you are in an industrial plant, a commercial building or an infrastructure facility, Lite Panel Pro allows you to monitor connected Low Voltage devices on-premise, and in the cloud when connected to ABB Ability Energy Manager, ensuring energy efficiency.

Moreover, it allows data monitoring from any PCs and tablets connected to the same network, without the need to be in front of the switchboard, thereby enhancing safety.

 


All-in-one digital plant system


 
 

ABB__Energy Efficiency
Our smart solution for your energy efficiency


 
 


Large display with user-friendly interface

 


Both local and cloud control via ABB Ability™ Energy Manager


 
 

Easy to use, designed to connect

Lite Panel Pro has a large display with an optimized interface for precision monitoring of Low Voltage devices, both on-premise and in the cloud when connected to ABB Ability™ Energy Manager.

It delivers enhanced connectivity, with the flexibility to integrate 3rd party devices based on templates for brownfield deployments.

Engineered with future-proof hardware, including a 4-core processor and 8GB RAM, it supports product evolution with new software-enabled functionalities, offering flexible asset monitoring plus IEC and UL certification.
 
 
Select region / language