DIN-type, HRC-fuse link range
ABB offers a full range of DIN-type HRC-fuse links from 2 to 1250 Amperes, 500 V and 690 V.
High performance and reliability
Fuses have very high limiting capability, clearing faults rapidly at different voltage and short circuit levels. There is no emission of gases after a short circuit occurs.
Reduction of downtime and lower maintenance cost
Fuses can be replaced easily, quickly and provide selective coordination. When a fault occurs only the affected part of the network is isolated, while the rest of the network is functional. We offer products with an integrated fuse monitoring function and separate fuse monitoring devices.