Selective main circuit breakers (SMCBs)

Service continuity for critical power applications

Selective main circuit breakers (SMCBs) protect electrical installations from short-circuits and overloads. In addition, they offer selectivity to downstream miniature circuit breakers and upstream protective devices thanks to outstanding current-limiting selectivity.

Thanks to the selectivity SMCBs maximize availability, especially in applications like data centers, hospitals, office buildings, etc.

As SMCBs are designed for overvoltage category IV and incorporate isolation function, they are predestinated for the use in any main distribution cabinet or meter board as main protecting and isolating device. ABB SMCBs are line-independent without any connection to an external power supply or to a Neutral conductor.

Are you looking for support or purchase information?

Main benefits

  • Total selectivity to downstream miniature circuit-breaker
  • Outstanding selectivity to upstream protective devices due to unique current limiting selectivity
  • Can be used as main isolating device

Main features

  • Separate product ranges for DIN rail mounting or direct busbar mounting,
  • Available in all common pole variants (1p, 2p, 3p, 4p) and also as 3pole block with single pole tripping,
  • Tripping characteristics Eselective and Kselective,
  • Compliant to the product standards: VDE 0641-21, IEC/EN 60947-2, GB 24350.
  • The auxilliary contact S750DR-aux with two change-over contacts indicate the contact position of the S750DR pole(s) independently and potential-free.

Product overview

selective-main-circuit-breakers-SMCBs-S750DR

S750DR
Mounting DIN-Rail mounting DIN-Rail mounting
Product standard DIN VDE 0641-21 IEC/EN 60947-2
Poles 1P, 2P, 3P, 4P, 3 x 1-pole
1P, 2P, 3P, 4P
Rated current 16...63A
16...100A
Characteristic Eselective Kselective
selective-main-circuit-breakers-SMCBs-S750

S750
Mounting 40 mm busbar system
Product standard DIN VDE 0641-21
Poles 1P, 3 x 1-pole
Rated current 16...63A
Characteristic Eselective
selective-main-circuit-breakers-smcbs-s750dr-aux

S750DR-AUX
Furthermore ABB offers the auxiliary contact for the S750DR range. S750DR-AUX is a two change-over contact that indicates the contact position of the S750DR pole(s) independently and potential-free. This helps to easily monitor individual circuits.

Link to detailed product page

At a glance

Learn more

Products and documentation

Product browser
Documentation
Loading documents